System Plast 2120 Series Split Machined Sprocket with 28 Teeth, a 1-1/4in Round Shaft-Ready Bore and Setscrew - 2120-28R1.25-DMS-SS
Part #:125601VS
Catalog #:2120-28R1.25-DMS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 113.43 | Bore Type: | Shaft-Ready |
| Sprocket Series: | 2120 | Pitch Diameter (in): | 4.466 |
| Product Line: | Chain and Belt Sprockets | Product Type: | Drive Sprocket |
| Product Group: | MatTop® | Hub Type: | A-No Hub |
| Number of Keyways: | 1 | Chain Number: | 2120 |
| Number of Set Screws: | 1 Setscrew | Bore Diameter (in): | 1-1/4 in |
| Bore Shape: | Round | Number of Teeth: | 28 |
| Sprocket Construction: | Machined Split Sprocket | Body Style: | Block |
General Specifications
| UPC: | 726166194680 | Weight: | 1.82 LB |
| Packaged Length: | 4.46 IN | Packaged Width: | 0.98 IN |
| Packaged Height: | 4.46 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

