System Plast 2120 Series Split Machined Sprocket with 28 Teeth, a 1in Round Shaft-Ready Bore and Setscrew - 2120-28R1-DMS-SS
Part #:125600VS
Catalog #:2120-28R1-DMS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 4.466 | Bore Type: | Shaft-Ready |
| Sprocket Series: | 2120 | Pitch Diameter (mm): | 113.43 |
| Product Group: | MatTop® | Product Line: | Chain and Belt Sprockets |
| Product Type: | Drive Sprocket | Hub Type: | A-No Hub |
| Bore Shape: | Round | Number of Set Screws: | 1 Setscrew |
| Bore Diameter (in): | 1 in | Number of Keyways: | 1 |
| Chain Number: | 2120 | Number of Teeth: | 28 |
| Sprocket Construction: | Machined Split Sprocket | Body Style: | Block |
General Specifications
| UPC: | 726166194673 | Weight: | 1.86 LB |
| Packaged Length: | 9.50 IN | Packaged Width: | 9.75 IN |
| Packaged Height: | 7.25 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

