System Plast 2190 Series Split Machined Sprocket with 25 Teeth, a 1in Round Shaft-Ready Bore and Setscrew - 2190-25R1-DMS-SS
Part #:125312S
Catalog #:2190-25R1-DMS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.984 | Bore Type: | Shaft-Ready |
| Sprocket Series: | 2190 | Pitch Diameter (mm): | 151.99 |
| Product Line: | Chain and Belt Sprockets | Product Group: | MatTop® |
| Product Type: | Drive Sprocket | Hub Type: | A-No Hub |
| Body Style: | Block | Number of Teeth: | 25 |
| Bore Diameter (in): | 1 in | Number of Set Screws: | 1 Setscrew |
| Sprocket Construction: | Machined Split Sprocket | Chain Number: | 2190 |
| Bore Shape: | Round | Number of Keyways: | 1 |
General Specifications
| UPC: | 726166171421 | Weight: | 0.72 LB |
| Packaged Length: | 5.70 IN | Packaged Width: | 5.65 IN |
| Packaged Height: | 0.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

