System Plast 2251 Series Split Machined Sprocket with 20 Teeth, a 1-1/4in Round Shaft-Ready Bore and Setscrew - 2251-20R1.25-DMS-SS
Part #:125259S
Catalog #:2251-20R1.25-DMS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 162.37 | Sprocket Series: | 2251 |
| Pitch Diameter (in): | 6.392 | Bore Type: | Shaft-Ready |
| Product Line: | Chain and Belt Sprockets | Product Group: | MatTop® |
| Product Type: | Drive Sprocket | Hub Type: | A-No Hub |
| Sprocket Construction: | Machined Split Sprocket | Bore Diameter (in): | 1-1/4 in |
| Chain Number: | 2251 | Bore Shape: | Round |
| Number of Keyways: | 1 | Body Style: | Block |
| Number of Set Screws: | 1 Setscrew | Number of Teeth: | 20 |
General Specifications
| UPC: | 726166173852 | Weight: | 1.57 LB |
| Packaged Length: | 6.15 IN | Packaged Width: | 6.10 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

