System Plast 2120FT Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 340mm, Pitch: 0.5in - NGE2120FT-M0340
Part #:AA2500791
Catalog #:NGE2120FT-M0340
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | 2120 | Belt Thickness (in): | 0.34 in |
| Product Line: | Plastic Modular Chain and Belt | Product Type: | Straight Running |
| Max Load Capacity (N/m): | 20,000 N·m | Product Group: | Modular Plastic Belts |
| Rod/Pin Material: | PBT(White) | Chain Width Measurement System: | Metric |
| Chain Material Description: | NG evo (Gray Blue) | Straight or Side-Flex: | Straight Running |
| Chain Material: | NGE | Positrack: | None |
| Chain Pitch (mm): | 12.7 mm | Chain Width (in): | 13.39 in |
| Chain Pitch (in): | 0.5 in | Chain Width (mm): | 340 mm |
| Chain Number: | 2120FT | Surface Type: | Solid Top |
| Belt Thickness (mm): | 8.7 mm | Max Load Capacity (lb/ft): | 1,400 lb/ft |
General Specifications
| UPC: | 726166516574 | Weight: | 1.97 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 13.39 IN |
| Packaged Height: | 0.34 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

