Rexnord™ 1104 Series FlushTop™ MatTop™ Chain
Optimized FlushTop Design for High-Speed Critical Conveying Applications
The Rexnord® 1104 Series FlushTop™ MatTop® Chain is a NEW UPGRADE for both Rexnord® 1000 Series FlatTop and FlushGrid Chains and System Plast® 2250 FlatTop and FlushGrid Chains. The design of the 1104 allows you to run dry with the container stability benefits of our FlatTop surface combined with the cleanability of our legacy FlushGrid chain. This is all while bringing consistency across customer lines, leading to cost savings by simplifying maintenance and inventory management.
Schedule time with a conveying specialist today and learn how the 1104 can improve productivity at your facility.
Related Documents
"The new 1104 FlushTop is the latest of (Regal Rexnord's) innovations, offering increased performance characteristics while also simplifying customers’ lives with ease of maintenance and inventory management."
- Chad Walker, Director of Global Product
Management for Beverage Conveying
Learn how easy it is to assemble and disassemble the 1104 for your installation. Watch Below:
1104 Series Specifications
| Available Widths | Available Materials | Temperate Range | Approximate Weight |
Backflex Radius |
|||||||
| Fahrenheit | Celsius | ||||||||||
| min | max | min | max | ||||||||
| dry | dry | wet | dry | dry | wet | lbs/ft^2 | kg/m^2 | mm | inch | ||
| 170 mm - 1445 mm | PSX | -40 | 180 | 150 | -40 | 82 | 66 | 1.37 | 6.7 | 25 | 1 |
| NGEvo | -40 | 250 | 140 | -40 | 120 | 60 | 1.29 | 6.3 | 25 | 1 | |
Note: Greater than 1445 mm, please contact your Regal Rexnord representative
Run Dry Capable
Excellent Product Stability

Easy Cleaning
Key Advantages
Run Dry Capable for Meeting Sustainability Goals
Using the Rexnord PSX material, testing has shown glass bottles,
aluminum cans, and PET bottles can run dry,
saving both water and lubricant with proper cleaning.
Sku Simplification
Reducing SKUs necessary for lines.
Supports Container Diversification
One belt for all container types (Can, Glass Bottle, PET)
Easy Cleaning
New FlushTop surface makes it easy to clean.
Designed for the Following High-Speed Critical Conveying Applications
- High-Speed Conveying
- Pasteurizer Infeed and Outfeed
- Mass Flow
- Pressureless Combiners and Decombiners
Talk To Our Sales Team
We're here to help. Our team of experts is ready to help energy-efficiently power your business.