Rexnord™ 1533 Series MatTop™ Chain
1533 Series MatTop Chain
Engineered for Performance and Protection
Introducing the Next Evolution in Low Backline Pressure Conveying
Regal Rexnord has been driving innovation to keep case packer lines running at peak performance. We’re proud to introduce the Rexnord™ 1533 Series MatTop™ Low Backline Pressure Chain, engineered to handle the growing complexity of modern packaging. Designed for smooth, consistent conveyance from packer to palletizer, the 1533 Series increases product stability and safety while delivering longer lasting durability compared to other low backline pressure chains on the market.
Protect What Matters Most: Your Product
Packaging is critical to delivering a great first impression to your customers. Featuring industry-leading product stability, the 1533 Series helps ensure your cases arrive at the palletizer undamaged and perfectly aligned, preserving both product integrity and brand reputation.
With superior backline pressure, the effortless and easy rotation of the rollers ensures 10% lower pressure on the packs during accumulation compared to market standards. Regardless of packaging thickness or container sizes, the 1533 delivers smooth transfers and conveyance to avoid damage to your cases.
Now Available in Imperial and Metric Widths |
||||||||||||
Temperature Range XLG (metric widths) & HP (imperial widths) |
||||||||||||
|
Available Widths |
Available Materials |
Fahrenheit | Celsius |
Working Load |
Approximate Weight |
Backflex Radius | ||||||
| |
min | max | min | max | ||||||||
| dry | dry | dry | dry | lb/ft | N/m | lbs/ft2 | Kg/m2 | mm | inch | |||
|
Metric: 170mm up to |
XLG, HP | 40°F | 176°F | -40°C | 80°C | 1096 | 16,000 | 2.8 | 13.5 | 20 | 0.7874 | |
| Imperial: 6" up to 60" with increments of 3" |
HP, XLG | -40°F | 180°F | -40°C | 82°C | 1096 | ;16,000 | 2.8 | 13.5 | 20 | 0.7874 | |
Have questions about optimizing your packaging operations with the 1533 Series?
Contact a conveyance solutions expert today.
Experience Unmatched Durability
Stainless steel mat rods reinforce the structure of the 1533 Series, offering superior longevity and durability. The result is a reliable conveying solution that stands up to heavy use and continuous operation. This robust construction minimizes wear in high‑demand environments, ensuring the chain maintains its integrity and performance far beyond other conventional alternatives on the market.
Key Applications
- Case packer lines
- Areas which require tight transfer between lines
- Packaging lines with diversity of package sizes
Safety Built Into Every Detail
The 1533 Series is designed to protect workers at every touchpoint. Its tight transfer gap, the smallest available on the market, helps prevent finger pinching between conveyors. Even during maintenance, the chain’s rollers stay securely in place, eliminating the risk of loose components falling to the floor and creating slip hazards.
Discover How a Tissue Processing Facility Saved Approx. $165,000 and Reduced Line Maintenance
A major specialty paper products facility was facing significant challenges with their high-speed conveyors. The Regal Rexnord team recommended installing the Rexnord® 1533 Series Low Backline Pressure (LBP) MatTop® Chain, a solution designed for durability, high-speed performance, and reduced noise levels




