Low Tension:
Active Drive:
The Rexnord™ 6400 Series KleanTop® Plastic Spiral Cage Belts are designed to handle the rising demands of the food processing industry. By increasing throughput and belt life, the 6400 Series helps food manufacturing personnel improve productivity and run more efficiently while minimizing downtime and maintenance. The 6400 Series is part of Regal Rexnord’s comprehensive range of spiral belts and powertrain offerings, which provide optimized solutions for spiral cage applications.
The series includes the 6400 low-tension belt and the new 6400 active drive belt available in SMB, WHT and BSE flame-retardant material*. This enables users to select the best solution based on their application needs. The 6400 Series, with a standard 1.5" pitch, is designed for cooling, proofing or freezing applications in bakery, snack, vegetable, fruit or protein processing. These belts are designed using modular technology and a reinforced outer link with our patented PowerKey™ design. It’s stronger, more rigid design, helps enable customers to carry more product at faster speeds.

*SMB=Blue Cut Resistant, WHT= White High Temperature, BSE = Blue Self-Extinguishing
Learn about the key benefits of the 6400 Series for your plastic spiral applications in less than two minutes.
The 6400 Series makes any line run efficiently and productively by using PowerKey technology, which helps increase belt tension strength, allowing the belt to carry larger loads or run at higher speeds.
By supporting the conveyance of larger product volumes, the 6400 Series is able to increase throughput (a 25% increase over current industry belting).
The stainless steel rods in the 6400 Series belts create higher beam strength and a stiffer belt design, allowing the belt to carry more product while reducing the number of rods needed for lower overall cost. The enhanced beam strength also makes the belt stronger and more rigid in spiral applications. Additionally, the 6400 Series features better product release and transfer, resulting in less product loss.
The Rexnord™ 6400 Series KleenTop® Plastic Spiral Cage Belt has an open design that allows for thorough cleaning, reducing food contamination risk. The PowerKey and simple rod removal also makes assembly and disassembly of the belt fast and easy, with no cutting, grinding, or welding required.
The belt has an open area of over 45%, creating balanced airflow that is ideal for cooling, proofing, and freezing food products while still providing a great amount of surface area where products can sit and release from the belt.

In food manufacturing industries, flexibility can be the key determining factor in the success of the product line. Flexibility is needed to adapt and react to changes — whether predictable or unpredictable.
"The new plastic belt is super simple to maintain and repair. There is no grinding involved, and this completely removes any metal contamination risk. This is significant, because if we do have to make a repair, any product on the spiral can remain, which means faster start up and less waste."
- Jonathan Myers, Maintenance Manager, New Horizons Baking Co.
At IBIE 2025, Regal Rexnord was proud to be honored as a qualifier for the 2025 BEST in Baking award for Plant Efficiency. This award recognized the Rexnord 6400AD Series KleanTop belt as a solution that improves operational efficiency in baking facilities. For 15 years, the BEST in Baking program has acknowledged bakers and suppliers whose innovations have targeted the baking industry’s most important priorities.
| Available Widths | Available Materials | Temperature Range | Working Load | Approximate Weight | |||||||||
| Fahrenheit | Celsuis | ||||||||||||
| Max | Max | Straight | Radius Spiral | ||||||||||
| Min | Dry | Wet | Min | Dry | Wet | lbs/ft | N/m | lbs/ft | N/m | lbs/ft2 | Kg/m2 | ||
| 18" (457,2 mm) up to 72"(1828,8 mm) with standard increments of 2 inches (152,4 mm) | SMB | -40° | 180° | 150° |
-40° | 82° | 66° | 1800 | 26000 | 600 | 2600 | 2.3 | 11.3 |
| WHT | 40° | 220° | 212° | 4° | 104° | 100° | 1100 | 16000 | 300 | 1300 | 1.7 | 8.6 | |
| BSE | -40° | 220° | 212° | -40° | 104° | 100° | 1800 | 2600 | 600 | 2600 | 1.9 | 9.4 | |
*SMB=Blue Cut Resistant, WHT= White High Temperature, BSE = Blue Self-Extinguishing