Morse Chain Coupling - Style N400 - Size 416 - Standard Bore - N416 COUPLING CH
Part #:116197
Catalog #:N416 COUPLING CH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 1.375 in | Bore Type: | Standard Bore |
| Bushing No. (TB): | 1,008 | Coupling Size: | 416 |
| Coupling Type: | Chain Coupling | Finished Bore Sizes: | 5/8, 3/4, 7/8, 1, 1 1/8, 1 3/16, 1 1/4 |
| Hub Diameter (in): | 2.0625 in | Hub Diameter - Tapered Bore (in): | 1.9375 in |
| Length Through Bore (in): | 0.875 in | Length Through Bore - Tapered Bore (in): | 0.875 in |
| Lube/Non-Lube: | Non-Lubricated | Material: | Delrin |
| Measurement System: | Imperial | Outside Diameter (in): | 3 in |
| Overall Length (in): | 2.03125 in | Overall Length - Tapered Bore (in): | 2.03125 in |
| Plain Bore Max: | 1.375 | Plain Bore Stock (in): | 0.625 in |
| Style: | N400 | Tapered Bore Max (in): | 1 in |
| Tapered Bore Min (in): | 0.5 in |
General Specifications
| UPC: | 662288391319 | Weight: | 0.26 LB |
| Packaged Length: | 8.00 IN | Packaged Width: | 1.25 IN |
| HTC: | 3926.90.6090 | Country of Origin: | Mexico |

