Morse Chain Coupling - Style N400 - Size 417 - Standard Bore - N417 COUPLING CH
Part #:116198
Catalog #:N417 COUPLING CH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 1.4375 in | Bore Type: | Standard Bore |
| Bushing No. (TB): | 1,210 | Coupling Size: | 417 |
| Coupling Type: | Chain Coupling | Finished Bore Sizes: | 5/8, 3/4, 7/8, 1, 1 1/8, 1 3/16, 1 1/4 |
| Hub Diameter (in): | 2.1875 in | Hub Diameter - Tapered Bore (in): | 2.375 in |
| Length Through Bore (in): | 0.875 in | Length Through Bore - Tapered Bore (in): | 1 in |
| Lube/Non-Lube: | Non-Lubricated | Material: | Delrin |
| Measurement System: | Imperial | Outside Diameter (in): | 3.16 in |
| Overall Length (in): | 2.03125 in | Overall Length - Tapered Bore (in): | 2.28125 in |
| Plain Bore Max: | 1.4375 | Plain Bore Stock (in): | 0.625 in |
| Style: | N400 | Tapered Bore Max (in): | 1.25 in |
| Tapered Bore Min (in): | 0.5 in |
General Specifications
| UPC: | 662288391326 | Weight: | 0.27 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 1.25 IN |
| HTC: | 3926.90.6090 | Country of Origin: | Mexico |

