Morse Chain Coupling - Style N400 - Size 424 - Standard Bore - N424 COUPLING CH
Part #:116205
Catalog #:N424 COUPLING CH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 2.25 in | Bore Type: | Standard Bore |
| Bushing No. (TB): | 1,610 | Coupling Size: | 424 |
| Coupling Type: | Chain Coupling | Finished Bore Sizes: | 5/8, 3/4, 7/8, 1, 1 1/8, 1 3/16, 1 1/4, 1 7/16, 1 1/2 |
| Hub Diameter (in): | 3.25 in | Hub Diameter - Tapered Bore (in): | 3.25 in |
| Length Through Bore (in): | 0.9375 in | Length Through Bore - Tapered Bore (in): | 1 in |
| Lube/Non-Lube: | Non-Lubricated | Material: | Delrin |
| Measurement System: | Imperial | Outside Diameter (in): | 4.27 in |
| Overall Length (in): | 2.15625 in | Overall Length - Tapered Bore (in): | 2.28125 in |
| Plain Bore Max: | 2.25 | Plain Bore Stock (in): | 0.625 in |
| Style: | N400 | Tapered Bore Max (in): | 1.625 in |
| Tapered Bore Min (in): | 0.5 in |
General Specifications
| UPC: | 662288391395 | Weight: | 0.38 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 1.25 IN |
| HTC: | 3926.90.6090 | Country of Origin: | Mexico |

