Morse Chain Coupling - Style N600 - Size 610 - Standard Bore - N610 COUPLING CH
Part #:630810
Catalog #:N610 COUPLING CH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 1.1875 in | Bore Type: | Standard Bore |
| Coupling Size: | 610 | Coupling Type: | Chain Coupling |
| Finished Bore Sizes: | 3/8, 3/4, 7/8 | Hub Diameter (in): | 1.90625 in |
| Length Through Bore (in): | 1.1875 in | Lube/Non-Lube: | Non-Lubricated |
| Material: | Delrin | Measurement System: | Imperial |
| Outside Diameter (in): | 3.25 in | Overall Length (in): | 2.75 in |
| Plain Bore Max: | 1.1875 | Plain Bore Stock (in): | 0.75 in |
| Style: | N600 |
General Specifications
| UPC: | 662288499527 | Weight: | 0.43 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 2.05 IN | HTC: | 3926.90.6090 |
| Country of Origin: | Mexico |

