Morse Chain Coupling - Style N600 - Size 616 - Standard Bore - N616 COUPLING CH
Part #:630816
Catalog #:N616 COUPLING CH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 2 in | Bore Type: | Standard Bore |
| Bushing No. (TB): | 1,610 | Coupling Size: | 616 |
| Coupling Type: | Chain Coupling | Finished Bore Sizes: | 3/4, 7/8, 1, 1 1/8, 1 3/16, 1 1/4, 1 3/8, 1 9/16, 1 5/8, 1 3/4, 1 5/16, 2, 2 3/16, 2 7/16 |
| Hub Diameter (in): | 3.0625 in | Hub Diameter - Tapered Bore (in): | 3 in |
| Length Through Bore (in): | 1.1875 in | Length Through Bore - Tapered Bore (in): | 1 in |
| Lube/Non-Lube: | Non-Lubricated | Material: | Delrin |
| Measurement System: | Imperial | Outside Diameter (in): | 4.67 in |
| Overall Length (in): | 2.75 in | Overall Length - Tapered Bore (in): | 2.375 in |
| Plain Bore Max: | 2 | Plain Bore Stock (in): | 0.75 in |
| Style: | N600 |
General Specifications
| UPC: | 662288499589 | Weight: | 0.70 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 3.75 IN |
| Packaged Height: | 1.95 IN | HTC: | 3926.90.6090 |
| Country of Origin: | Mexico |

