Morse Chain Coupling Chain - Style C10020 - C100 20
Part #:180747
Catalog #:C100 20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Chain | Components for: | Chain (DRC) Coupling |
| Coupling Type: | Chain Coupling | Lube/Non-Lube: | Lubricated |
| Measurement System: | Imperial | Number of Links: | 20 |
| Style: | C10020 |
General Specifications
| UPC: | 662288413653 | Weight: | 10.61 LB |
| HTC: | 7315.11.0060 | Country of Origin: | United States of America |

