Morse Chain Coupling Chain - Style C4012 - C40 12
Part #:061537
Catalog #:C40 12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Chain | Components for: | Chain (DRC) Coupling |
| Coupling Type: | Chain Coupling | Lube/Non-Lube: | Lubricated |
| Measurement System: | Imperial | Number of Links: | 12 |
| Style: | C4012 |
General Specifications
| UPC: | 662288373728 | Weight: | 0.41 LB |
| Packaged Length: | 3.20 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 1.70 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

