Morse Chain Coupling Chain - Style C5018 - C50 18
Part #:080549
Catalog #:C50 18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Chain | Components for: | Chain (DRC) Coupling |
| Coupling Type: | Chain Coupling | Lube/Non-Lube: | Lubricated |
| Measurement System: | Imperial | Style: | C5018 |
General Specifications
| UPC: | 662288375852 | Weight: | 1.73 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 3.40 IN |
| Packaged Height: | 1.90 IN | HTC: | 7315.11.0060 |
| Country of Origin: | United States of America |

