Kop-Flex Disc Coupling Center Assembly - Style KD1 - Size 253 - 253 KD 1 CA
Part #:2272714
Catalog #:253 KD 1 CA
KEY FEATURES
- Center Assembly for Close Coupled disc coupling design with reversible hubs to accommodate various shaft separations.
- Unitized Disc Packs for ease of maintenance, replaceable without moving the connected equipment.
- MT (Medium Torque) disc packs for medium duty applications.
- Meet AGMA Class 8 balance off the shelf, and may be component balanced to AGMA Class 9.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Center Assembly | Coupling Size: | 253 |
| Outside Diameter (in): | 7.75 in | Style: | KD1 |
General Specifications
| UPC: | 662384113709 | Weight: | 31.29 LB |
| Packaged Length: | 15.00 IN | Packaged Width: | 8.90 IN |
| Packaged Height: | 9.40 IN | HTC: | 8483.90.8010 |
| Country of Origin: | United States of America |

