Kop-Flex Disc Coupling Center Assembly - Style KD10 - Size 153 - 153 KD 10 CA
Part #:2360360
Catalog #:153 KD 10 CA
KEY FEATURES
- Center Assembly component of Close Coupled disc coupling design with reversible hubs to accommodate various shaft separations.
- Semi-Unitized Disc Packs for ease of maintenance, replaceable without moving the connected equipment.
- HS (High Torque, Semi-unitized) disc packs for medium and heavy duty applications.
- Meet AGMA Class 8 balance off the shelf, and may be component balanced to AGMA Class 9.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Center Assembly | Coupling Size: | 153 |
| Outside Diameter (in): | 5.38 in | Style: | KD10 |
General Specifications
| UPC: | 662384155976 | Weight: | 10.42 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 6.80 IN |
| Packaged Height: | 5.70 IN | HTC: | 8483.90.8010 |
| Country of Origin: | United States of America |

