Kop-Flex Disc Coupling Center Assembly - Style KD2 - Size 103 - 103 KD 2 CA500
Part #:1963800
Catalog #:103 KD 2 CA500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Center Assembly | Coupling Size: | 103 |
| Outside Diameter (in): | 4.31 in | Stock C Dimension: | 5 |
| Style: | KD2 |
General Specifications
| UPC: | 662384100501 | Weight: | 7.14 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 5.90 IN |
| Packaged Height: | 4.60 IN | HTC: | 8483.90.8010 |
| Country of Origin: | United States of America |

