Kop-Flex Disc Coupling Center Assembly - Style KD2 - Size 203 - 203 KD 2 CA700
Part #:1963867
Catalog #:203 KD 2 CA700
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Center Assembly | Coupling Size: | 203 |
| Outside Diameter (in): | 6.75 in | Stock C Dimension: | 7 |
| Style: | KD2 |
General Specifications
| UPC: | 662384100563 | Weight: | 21.13 LB |
| Packaged Length: | 8.60 IN | Packaged Width: | 8.70 IN |
| Packaged Height: | 7.80 IN | HTC: | 8483.90.8010 |
| Country of Origin: | United States of America |

