Kop-Flex Disc Coupling Center Assembly - Style KD2 - Size 303 - 303 KD 2 CA800
Part #:1963891
Catalog #:303 KD 2 CA800
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Center Assembly | Coupling Size: | 303 |
| Outside Diameter (in): | 9.25 in | Stock C Dimension: | 8 |
| Style: | KD2 |
General Specifications
| UPC: | 662384100594 | Weight: | 47.38 LB |
| Packaged Length: | 10.40 IN | Packaged Width: | 10.20 IN |
| Packaged Height: | 9.70 IN | HTC: | 8483.90.8010 |
| Country of Origin: | United States of America |

