Kop-Flex Disc Coupling Center Assembly - Style KD20 - Size 354 - 354 KD 20 CA1000
Part #:2423531
Catalog #:354 KD 20 CA1000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Center Assembly | Coupling Size: | 354 |
| Stock C Dimension: | 10 | Style: | KD20 |
General Specifications
| UPC: | 662384155839 | Weight: | 103.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 11.50 IN | HTC: | 8483.90.8010 |
| Country of Origin: | United States of America |

