Kop-Flex Disc Coupling Center Flange Fastener Set - Style KD11 - Size 354 - 354 KD CFFS
Part #:2424018
Catalog #:354 KD CFFS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Center Flange Fastener Set | Coupling Size: | 354 |
| Style: | KD11 |
General Specifications
| UPC: | 662384156157 | Weight: | 1.20 LB |
| Packaged Length: | 6.05 IN | Packaged Width: | 6.60 IN |
| Packaged Height: | 1.30 IN | HTC: | 7318.15.2095 |
| Country of Origin: | United States of America |

