Kop-Flex Disc Coupling Disc Pack Assembly - Style KD1 - Size 153 - 153 KD 1 DPM
Part #:1967959
Catalog #:153 KD 1 DPM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Angular Misalignment, ±ΔKw (2) - deg: | 0.33 ° | Component Type: | Disc Pack Assembly |
| Coupling Size: | 153 | Disc Shape: | Scalloped |
| Number of Bolt Holes: | 6 | Style: | KD1 |
| Torque Rating (in-lb): | 7,880 in/lbs |
General Specifications
| UPC: | 662384108118 | Weight: | 0.46 LB |
| Packaged Length: | 8.15 IN | Packaged Width: | 7.90 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.90.8010 |
| Country of Origin: | United States of America |

