Kop-Flex Disc Coupling Flange Fastener Set - Style KD1 & KD2 - Size 353 - 353 KD FFSMT
Part #:2304301
Catalog #:353 KD FFSMT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Flange Fastener Set | Coupling Size: | 353 |
| Style: | KD1 and KD2 |
General Specifications
| UPC: | 662384819656 | Weight: | 0.70 LB |
| Packaged Length: | 3.60 IN | Packaged Width: | 3.10 IN |
| Packaged Height: | 1.05 IN | HTC: | 7318.15.2095 |
| Country of Origin: | United States of America |

