Kop-Flex Disc Coupling High Torque Fastener Set - Size 204 - 204 KD JFSHT
Part #:2360220
Catalog #:204 KD JFSHT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | High Torque Fastener Set | Coupling Size: | 204 |
| Style: | KD11, 20, 21, 22, 04, 41, 42 |
General Specifications
| UPC: | 662384156539 | Weight: | 1.61 LB |
| Packaged Length: | 5.65 IN | Packaged Width: | 3.55 IN |
| Packaged Height: | 1.20 IN | HTC: | 7318.15.2095 |
| Country of Origin: | United States of America |

