Kop-Flex Disc Coupling High Torque - Semi-Unitized Fastener Set - Style KD10 - Size 254 - 254 KD HSFS
Part #:2360543
Catalog #:254 KD HSFS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | High Torque - Semi-Unitized Fastener Set | Coupling Size: | 254 |
| Style: | KD10 |
General Specifications
| UPC: | 662384846447 | Weight: | 1.35 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 12.55 IN |
| Packaged Height: | 1.75 IN | HTC: | 7318.15.2065 |
| Country of Origin: | United States of America |

