Kop-Flex Disc Coupling Jumbo Hub - Style KD2 - Size 103 - Rough Bore - 103 KD 2 JHUB
Part #:1964063
Catalog #:103 KD 2 JHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 2.75 in | Bore Size Min (in): | 1.25 in |
| Bore Type: | Rough Bore | Component Type: | Jumbo Hub |
| Coupling Size: | 103 | Hub Material: | Carbon Steel |
| Length Through Bore (in): | 2.5 in | Overall Length (in): | 2.5 in |
| Style: | KD2 |
General Specifications
| UPC: | 662384116700 | Weight: | 9.33 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 2.80 IN | HTC: | 8483.90.8010 |
| Country of Origin: | Mexico |

