Kop-Flex Disc Coupling Jumbo Hub - Style KD2 - Size 153 - Rough Bore - 153 KD 2 JHUB
Part #:1963941
Catalog #:153 KD 2 JHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 4 in | Bore Size Min (in): | 2.5 in |
| Bore Type: | Rough Bore | Component Type: | Jumbo Hub |
| Coupling Size: | 153 | Hub Material: | Carbon Steel |
| Length Through Bore (in): | 3.12 in | Overall Length (in): | 3.12 in |
| Style: | KD2 |
General Specifications
| UPC: | 662384105124 | Weight: | 18.72 LB |
| Packaged Length: | 5.10 IN | Packaged Width: | 5.10 IN |
| Packaged Height: | 5.10 IN | HTC: | 8483.90.8010 |
| Country of Origin: | Mexico |

