Kop-Flex Disc Coupling Jumbo Hub - Style KD2 - Size 253 - Rough Bore - 253 KD 2 JHUB
Part #:1963966
Catalog #:253 KD 2 JHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 5.63 in | Bore Size Min (in): | 1 in |
| Bore Type: | Rough Bore | Component Type: | Jumbo Hub |
| Coupling Size: | 253 | Hub Diameter (in): | 8 in |
| Hub Material: | Carbon Steel | Length Through Bore (in): | 4.25 in |
| Overall Length (in): | 4.25 in | Style: | KD2 |
General Specifications
| UPC: | 662384105148 | Weight: | 51.48 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 8.50 IN |
| Packaged Height: | 8.50 IN |

