Kop-Flex Disc Coupling Jumbo Hub - Style KD20 - Size 304 - Rough Bore - 304 KD 20 JHUB
Part #:2423143
Catalog #:304 KD 20 JHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 6.5 in | Bore Size Min (in): | 0 in |
| Bore Type: | Rough Bore | Component Type: | Jumbo Hub |
| Coupling Size: | 304 | Hub Diameter (in): | 9.25 in |
| Length Through Bore (in): | 4.75 in | Style: | KD20 |
General Specifications
| UPC: | 662384145205 | Weight: | 71.00 LB |
| Packaged Length: | 11.50 IN | Packaged Width: | 11.50 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.90.8010 |

