Kop-Flex Disc Coupling Long Hub - Style KD1 - Size 103 - Rough Bore - 103 KD 1 LHUB
Part #:1967868
Catalog #:103 KD 1 LHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 1.62 in | Bore Size Min (in): | 0.5 in |
| Bore Type: | Rough Bore | Component Type: | Long Hub |
| Coupling Size: | 103 | Hub Diameter (in): | 2.19 in |
| Hub Material: | Carbon Steel | Length Through Bore (in): | 2.41 in |
| Overall Length (in): | 2.41 in | Style: | KD1 |
General Specifications
| UPC: | 662384106497 | Weight: | 3.25 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.30 IN |

