Kop-Flex Disc Coupling Long Hub - Style KD1 - Size 153 - Rough Bore - 153 KD 1 LHUB
Part #:1967876
Catalog #:153 KD 1 LHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 2.25 in | Bore Size Min (in): | 0.5 in |
| Bore Type: | Rough Bore | Component Type: | Long Hub |
| Coupling Size: | 153 | Hub Diameter (in): | 3 in |
| Hub Material: | Carbon Steel | Length Through Bore (in): | 3.16 in |
| Overall Length (in): | 3.16 in | Style: | KD1 |
General Specifications
| UPC: | 662384106503 | Weight: | 7.88 LB |
| Packaged Length: | 6.60 IN | Packaged Width: | 6.20 IN |
| Packaged Height: | 4.30 IN | HTC: | 8483.90.8010 |
| Country of Origin: | Mexico |

