Kop-Flex Disc Coupling Long Hub - Style KD1 - Size 253 - Rough Bore - 253 KD 1 LHUB
Part #:1967892
Catalog #:253 KD 1 LHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 3.25 in | Bore Size Min (in): | 1 in |
| Bore Type: | Rough Bore | Component Type: | Long Hub |
| Coupling Size: | 253 | Hub Diameter (in): | 4.5 in |
| Length Through Bore (in): | 4.09 in | Style: | KD1 |
General Specifications
| UPC: | 662384106527 | Weight: | 21.08 LB |
| Packaged Length: | 9.50 IN | Packaged Width: | 9.70 IN |
| Packaged Height: | 4.70 IN |

