Kop-Flex Disc Coupling Long Hub - Style KD2 - Size 103 - Rough Bore - 103 KD 2 LHUB
Part #:1963982
Catalog #:103 KD 2 LHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 1.88 in | Bore Size Min (in): | 0.5 in |
| Bore Type: | Rough Bore | Component Type: | Long Hub |
| Coupling Size: | 103 | Hub Material: | Carbon Steel |
| Length Through Bore (in): | 2.5 in | Overall Length (in): | 2.5 in |
| Style: | KD2 |
General Specifications
| UPC: | 662384109009 | Weight: | 4.39 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 3.10 IN | HTC: | 8483.90.8010 |
| Country of Origin: | Mexico |

