Kop-Flex Disc Coupling Long Hub - Style KD2 - Size 203 - Rough Bore - 203 KD 2 LHUB
Part #:1964006
Catalog #:203 KD 2 LHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 3.25 in | Bore Size Min (in): | 1 in |
| Bore Type: | Rough Bore | Component Type: | Long Hub |
| Coupling Size: | 203 | Hub Material: | Carbon Steel |
| Length Through Bore (in): | 3.62 in | Overall Length (in): | 3.62 in |
| Style: | KD2 |
General Specifications
| UPC: | 662384109023 | Weight: | 19.46 LB |
| Packaged Length: | 7.60 IN | Packaged Width: | 7.10 IN |
| Packaged Height: | 4.50 IN | HTC: | 8483.90.8010 |
| Country of Origin: | Mexico |

