Kop-Flex Disc Coupling Long Hub - Style KD2 - Size 253 - Rough Bore - 253 KD 2 LHUB
Part #:1964014
Catalog #:253 KD 2 LHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 4 in | Bore Size Min (in): | 1 in |
| Bore Type: | Rough Bore | Component Type: | Long Hub |
| Coupling Size: | 253 | Hub Material: | Carbon Steel |
| Length Through Bore (in): | 4.25 in | Overall Length (in): | 4.25 in |
| Style: | KD2 |
General Specifications
| UPC: | 662384109030 | Weight: | 33.34 LB |
| Packaged Length: | 8.70 IN | Packaged Width: | 8.70 IN |
| Packaged Height: | 6.70 IN |

