Kop-Flex Disc Coupling Long Hub - Style KD2 - Size 303 - Rough Bore - 303 KD 2 LHUB
Part #:1964022
Catalog #:303 KD 2 LHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 4.75 in | Bore Size Min (in): | 1.5 in |
| Bore Type: | Rough Bore | Component Type: | Long Hub |
| Coupling Size: | 303 | Hub Material: | Carbon Steel |
| Length Through Bore (in): | 4.75 in | Overall Length (in): | 4.75 in |
| Style: | KD2 |
General Specifications
| UPC: | 662384109047 | Weight: | 51.00 LB |
| Packaged Length: | 8.04 IN | Packaged Width: | 8.04 IN |
| Packaged Height: | 8.04 IN |

