Kop-Flex Disc Coupling Long Hub - Style KD20 - Size 404 - Rough Bore - 404 KD 20 LHUB
Part #:2272615
Catalog #:404 KD 20 LHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 6.25 in | Bore Size Min (in): | 2.5 in |
| Bore Type: | Rough Bore | Component Type: | Long Hub |
| Coupling Size: | 404 | Hub Material: | Carbon Steel |
| Length Through Bore (in): | 6.12 in | Overall Length (in): | 6.12 in |
| Style: | KD20 |
General Specifications
| UPC: | 662384144161 | Weight: | 112.00 LB |
| HTC: | 8483.90.8010 | Country of Origin: | Mexico |

