Kop-Flex Disc Coupling Long Hub - Style KD21 - Size 304 - Rough Bore - 304 KD 21 LHUB
Part #:2360162
Catalog #:304 KD 21 LHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 4.5 in | Bore Size Min (in): | 1.5 in |
| Bore Type: | Rough Bore | Component Type: | Long Hub |
| Coupling Size: | 304 | Hub Material: | Carbon Steel |
| Length Through Bore (in): | 4.19 in | Overall Length (in): | 4.19 in |
| Style: | KD21 |
General Specifications
| UPC: | 662384155921 | Weight: | 38.54 LB |
| Packaged Length: | 9.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 4.80 IN |

