Kop-Flex Disc Coupling Medium Torque Disc Pack Assembly - Style KD1 & KD2 - Size 353 - 353 KD MTDP
Part #:1963677
Catalog #:353 KD MTDP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Angular Misalignment, ±ΔKw (2) - deg: | 0.33 ° | Component Type: | Medium Torque Disc Pack Assembly |
| Coupling Size: | 353 | Disc Shape: | Scalloped |
| Number of Bolt Holes: | 6 | Style: | KD1 and KD2 |
| Torque Rating (in-lb): | 63,000 in/lbs |
General Specifications
| UPC: | 662384100075 | Weight: | 3.23 LB |
| Packaged Length: | 10.85 IN | Packaged Width: | 10.85 IN |
| Packaged Height: | 2.60 IN | HTC: | 8483.90.8010 |
| Country of Origin: | Mexico |

