Kop-Flex Disc Coupling Standard Hub - Style KD1 - Size 253 - Rough Bore - 253 KD 1 SHUB
Part #:1967819
Catalog #:253 KD 1 SHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 3.25 in | Bore Size Min (in): | 1 in |
| Bore Type: | Rough Bore | Component Type: | Standard Hub |
| Coupling Size: | 253 | Hub Material: | Carbon Steel |
| Length Through Bore (in): | 3.44 in | Overall Length (in): | 3.44 in |
| Style: | KD1 |
General Specifications
| UPC: | 662384104950 | Weight: | 18.20 LB |
| Packaged Length: | 8.75 IN | Packaged Width: | 8.75 IN |
| Packaged Height: | 8.75 IN | HTC: | 8483.90.8010 |
| Country of Origin: | Mexico |

