Kop-Flex Disc Coupling Standard Hub - Style KD1 - Size 403 - Rough Bore - 403 KD 1 SHUB
Part #:1967843
Catalog #:403 KD 1 SHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 5 in | Bore Size Min (in): | 1 in |
| Bore Type: | Rough Bore | Component Type: | Standard Hub |
| Coupling Size: | 403 | Hub Diameter (in): | 6.75 in |
| Length Through Bore (in): | 5.25 in | Style: | KD1 |
General Specifications
| UPC: | 662384104981 | Weight: | 67.00 LB |
| HTC: | 8483.90.8010 |

