Kop-Flex Disc Coupling Standard Hub - Style KD11 - Size 354 - Rough Bore - 354 KD 11 SHUB
Part #:2423853
Catalog #:354 KD 11 SHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 4.25 in | Bore Size Min (in): | 0.5 in |
| Bore Type: | Rough Bore | Component Type: | Standard Hub |
| Coupling Size: | 354 | Hub Diameter (in): | 5.91 in |
| Hub Material: | Carbon Steel | Length Through Bore (in): | 4.12 in |
| Overall Length (in): | 4.12 in | Style: | KD11 |
General Specifications
| UPC: | 662384155655 | Weight: | 40.17 LB |
| Packaged Length: | 11.30 IN | Packaged Width: | 11.40 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.90.8010 |
| Country of Origin: | Mexico |

