Kop-Flex Disc Coupling Standard Hub - Style KD2 - Size 353 - Rough Bore - 353 KD 2 SHUB
Part #:1963750
Catalog #:353 KD 2 SHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 5.5 in | Bore Size Min (in): | 2 in |
| Bore Type: | Rough Bore | Component Type: | Standard Hub |
| Coupling Size: | 353 | Hub Material: | Carbon Steel |
| Length Through Bore (in): | 4 in | Overall Length (in): | 4 in |
| Style: | KD2 |
General Specifications
| UPC: | 662384100457 | Weight: | 56.11 LB |
| Packaged Length: | 11.10 IN | Packaged Width: | 11.20 IN |
| Packaged Height: | 4.70 IN | HTC: | 8483.90.8010 |
| Country of Origin: | Mexico |

