Kop-Flex Disc Coupling Standard Hub - Style KD20 - Size 204 - Finished Bore - 204 KD 20 SHUB FB
Part #:2434025
Catalog #:204 KD 20 SHUB FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 3.25 in | Bore Size Min (in): | 0 in |
| Bore Type: | Finished Bore | Component Type: | Standard Hub |
| Coupling Size: | 204 | Hub Diameter (in): | 4.75 in |
| Hub Material: | Carbon Steel | Length Through Bore (in): | 2.25 in |
| Overall Length (in): | 2.25 in | Style: | KD20 |
General Specifications
| UPC: | 662384919608 | Weight: | 10.00 LB |

