Kop-Flex Disc Coupling Standard Hub - Style KD21 - Size 153 - Rough Bore - 153 KD 21 SHUB
Part #:1964162
Catalog #:153 KD 21 SHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 2.5 in | Bore Size Min (in): | 0.75 in |
| Bore Type: | Rough Bore | Component Type: | Standard Hub |
| Coupling Size: | 153 | Hub Material: | Carbon Steel |
| Length Through Bore (in): | 1.94 in | Overall Length (in): | 1.94 in |
| Style: | KD21 |
General Specifications
| UPC: | 662384141115 | Weight: | 7.02 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 5.80 IN |
| Packaged Height: | 4.10 IN | HTC: | 8483.90.8010 |
| Country of Origin: | Mexico |

