Kop-Flex Disc Coupling Standard Hub - Style KD21 - Size 254 - Finished Bore - 254 KD 21 SHUB FB
Part #:2437838
Catalog #:254 KD 21 SHUB FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 3.75 in | Bore Size Min (in): | 0 in |
| Bore Type: | Finished Bore | Component Type: | Standard Hub |
| Coupling Size: | 254 | Hub Diameter (in): | 5.34 in |
| Hub Material: | Carbon Steel | Length Through Bore (in): | 3 in |
| Overall Length (in): | 3 in | Style: | KD21 |
General Specifications
| UPC: | 662384013610 | Weight: | 21.48 LB |

