Kop-Flex Disc Coupling Standard Hub - Style KD21 - Size 454 - Rough Bore - 454 KD 21 SHUB
Part #:2286532
Catalog #:454 KD 21 SHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Rough Bore | Component Type: | Standard Hub |
| Coupling Size: | 454 | Style: | KD21 |
General Specifications
| UPC: | 662384141177 | Weight: | 92.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 14.00 IN |
| Packaged Height: | 14.00 IN | HTC: | 8483.90.8010 |
| Country of Origin: | Mexico |

