Kop-Flex Disc Coupling Standard Hub - Style KD21 - Size 504 - Rough Bore - 504 KD 21 SHUB
Part #:2286516
Catalog #:504 KD 21 SHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 7.5 in | Bore Size Min (in): | 0.5 in |
| Bore Type: | Rough Bore | Component Type: | Standard Hub |
| Coupling Size: | 504 | Hub Diameter (in): | 10.5 in |
| Length Through Bore (in): | 6.88 in | Style: | KD21 |
General Specifications
| UPC: | 662384141184 | Weight: | 128.00 LB |

